CAD model selection
HPC - ZHG6-23
Company
HPC
Description
ZHG/ZHPG 6 - Plastic spur gear - Machined Delrin - Module 6.0
Bill of material
HPC - ZHG6-23
REF
Part number
ZHG6-23
DET
Detail
Simple
Full
TYP
Type
ZHG
MOD
Module
6.0
Z
N° of teeth
23
P
PCD
138.00
mm
D
Outside dia.
150.00
mm
M
Boss dia.
90
A
Bore
30
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions