??
CAD model selection
HPC - GTC-3/4
HELP_VARIABLE
Company
HPC
Description
GTC - Belt tension roller
Bill of material
HPC - GTC-3/4
REF
Part number
GTC-3/4
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
45
mm
B
6.0
mm
C
67
mm
D
ØD
40
mm
M
ØM
M10
V
Max. speed
8000
t/min
MAS
Weight
0.17
Kg
RB
Arm part number
BTE3-BTE4
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions