CAD model selection
HPC - PTGR62-10-17
Company
HPC
Description
PTGR - Tensioner pulley - For round belts
Bill of material
HPC - PTGR62-10-17
REF
Part number
PTGR62-10-17
PCR
For round belt
ø10
D
øD
76
mm
L
Width
18
mm
B
øB
62
mm
RLT
Bearing
6203 2RS
C
38 mm
A
øA
17 mm
E
10.3
mm
G
12 mm
PA
For axle
AXTR-M12
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions