CAD model selection
HPC - TFR150-16
Company
HPC
Description
TFR - Tensioner plate fixed - For belt
Bill of material
HPC - TFR150-16
REF
Part number
TFR150-16
MAT
Acier
A
33.5
mm
B
33.5
mm
C
16
mm
D
12.5
mm
E
8 mm
F
15
mm
G
29
mm
J
35
mm
L
150.0
mm
M
ØM
M16
mm
R
12.5
mm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions