??
CAD model selection
HPC - PTR-12B1
HELP_VARIABLE
Company
HPC
Description
PTR - Idler chain sprocket - Normal applications
Bill of material
HPC - PTR-12B1
REF
Part number
PTR-12B1
DET
Detail
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
TYP
Type
Simple
PAS
Pitch
19.050
mm
Z
N° of teeth
14
S
11.1
mm
DM
ØDM
12
mm
D
ØD
17
A
15.0
mm
B
26
mm
C
9
mm
E
ØE
12
mm
F
12.00
mm
G
-
mm
L
53
mm
TB
Arm size
BTE4/BTE5
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions