CAD model selection
HPC - PTR-08B1/SS
Company
HPC
Description
PTRss - Idler chain sprocket - Stainless steel. Simplified view
Bill of material
HPC - PTR-08B1/SS
REF
Part number
PTR-08B1/SS
TYPE
Type
Simple
Double
Triple
DET
Detail
Simple
Full
POS
Position
6.000
mm
POS1
Position
mm
PAS
Pitch
12.700
mm
Z
Nb. of teeth
15
W
7.2
mm
M
ØM
M10
A
9
mm
B
- mm
L
55
mm
P
ØP
61.09
mm
E
ØE
65.5
mm
TB
Arm size
BTE4
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions