CAD model selection
HPC - TCRX-06B1
Company
HPC
Description
TCRX - Automatic chain tensioner - With sprocket
Bill of material
HPC - TCRX-06B1
REF
Part number
TCRX-06B1
TYPE
Steel sprocket
Stainless steel sprocket
COR
Stroke
mm
C
Chain
06B1
P
Pitch
9.525
mm
Z
N° of theets
15
S
5.3
mm
EXT
Øext
49.3
mm
PRIM
Øprim
45.81
mm
F
160
mm
E
135.0
mm
H
95.0
mm
T
Tension
100 to 240 N
INFO
Informations
INFO
PDF
Mounting instructions
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions