CAD model selection
HPC - PM2.5-55/2
Company
HPC
Description
PM 2.5 - Wheel - Bronze - Module 2.5 - Pitch 7.854mm
Bill of material
HPC - PM2.5-55/2
REF
Part number
PM2.5-55/2
DET
Detail
Simple
Full
MAT
Material
Bronze
Z
N° of teeth
55
P
137.5
mm
EA
Center distance
83.75
mm
C
142.5
mm
E
145.0
mm
A
20
mm
S
nombre de filets
2
H
Angle d'hélice
9°50'
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions