??
CAD model selection
HPC - CAP815-82/SS
HELP_VARIABLE
Company
HPC
Description
CAP815ss - Slim plate chain - Stainless steel - 815 range - Simplified drawing
Bill of material
HPC - CAP815-82/SS
REF
Part number
CAP815-82/SS
NPL
N° of plates
K
Width
82.5
mm
L
Length
3048 mm
CHR
Breaking load
10400 N
MAS
Weight
2.65
kg/m
REP
View
Simplified view
LIV
Delivery
Always supplied as an 80 plate roll
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions