CAD model selection
HPC - CAP881T-82/SS
Company
HPC
Description
CAP881Tss - Side flexing slim plate chain - Stainless steel - 881TAB range - Simplified drawing
Bill of material
HPC - CAP881T-82/SS
REF
Part number
CAP881T-82/SS
NPL
N° of plates
K
Width
82.5
mm
L
Length
3048 mm
R
Bend radius RM
500 mm
CHR
Breaking load
9500 N
MAS
2.9
kg/m
REP
View
Simplified view
LIV
Delivery
Always supplied in 80 plates roller
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions