CAD model selection
HPC - PT820-23-30
Company
HPC
Description
PT820 - Drive sprocket for plate chains - 820 and 815 ranges - Simplified view
Bill of material
HPC - PT820-23-30
REF
Part number
PT820-23-30
NBR
N° of teeth
23
DE
ØDE
141
mm
DP
ØDP
141.22
mm
A
Bore ØA
30
mm
MAS
Weight
0.5
kg
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions