??
CAD model selection
HPC - PFC40-12
HELP_VARIABLE
Company
HPC
Description
PFC - Rubber fixed levelling foot - Load 3,150N
Bill of material
HPC - PFC40-12
REF
Part number
D
ØD
40 mm
F
ØF
mm
A
16 mm
H
41 mm
B
25 mm
C
Max. load
N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions