??
CAD model selection
HPC - PAM38-8-25/SS
HELP_VARIABLE
Company
HPC
Description
PAM - Articulated levelling solid foot- Stainless steel - Load 9000N
Bill of material
HPC - PAM38-8-25/SS
REF
Part number
ROT1
Tilt angle left/right
°
ROT2
Rotation 2
°
A
14 mm
B
mm
D
ØD
mm
AF
A/F
14 mm
M
MX
mm
G
8 mm
H
mm
CS
Static load
N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions