??
CAD model selection
HPC - PTAF100-20-100
HELP_VARIABLE
Company
HPC
Description
PTAF100 - Articulated levelling foot, pressed bolt-down base Ø100 - Accepts loads up to 15.000N. Simplified view
Bill of material
HPC - PTAF100-20-100
REF
Part number
PTAF100-20-100
MAT
Material
ROT1
Tilt angle left/right
°
ROT2
Tilt angle backward/forward
°
D
ØD
100 mm
F
Thread ØF
M20
B
100
mm
A
39.0
mm
AF
A/F
20
mm
H
138.5
mm
C
Load static
15000 N
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions