CAD model selection
HPC - PR125-30-250
Company
HPC
Description
PR125 - Articulated levelling foot – Ø123 - Load 35 000N
Bill of material
HPC - PR125-30-250
REF
Part number
PR125-30-250
ROT1
Tilt angle left/right
°
ROT2
Rotation 2
°
MAT
Rod material
Steel rod
D
ØD
123 mm
F
ØF
M30
B
250
mm
A
58
mm
AF
A/F
26
mm
G
37 mm
H
308
mm
H1
311
mm
CS
Static load
35000 N
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions