CAD model selection
HPC - PR85-20-225
Company
HPC
Description
PR85 - Articulated levelling foot – Ø83 - Load 20 000N
Bill of material
HPC - PR85-20-225
REF
Part number
PR85-20-225
ROT1
Tilt angle left/right
°
ROT2
Tilt angle backward/forward
°
MAT
Rod material
Steel rod
D
ØD
83 mm
F
ØF
M20
B
225
mm
A
41
mm
AF
A/F
17
mm
G
27 mm
H
266
mm
H1
269
mm
CS
Static load
20000
N
TYPE
Type
M
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions