CAD model selection
HPC - PTK80-24-190/SS
Company
HPC
Description
PTKss - Stainless steel swivelling foot - Max load 25,000N
Bill of material
HPC - PTK80-24-190/SS
REF
Part number
PTK80-24-190/SS
ROT1
Tilt angle left/right
°
ROT2
Tilt angle backward/forward
°
M
ØD
M24
mm
CDR
Adjustable range
mm
A
53
mm
B
190
mm
D
ØD
80
mm
SW
20
mm
D1
ØD1
35
mm
D2
ØD2
85
mm
G
25
mm
CH2
30
mm
H1
243
mm
H2
139
mm
H3
209
mm
C
Static load
20000
N
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions