CAD model selection
HPC - BPH45-62
Company
HPC
Description
BPH - Ball transfer unit, For load High - Type Flush fitting with flange
Bill of material
HPC - BPH45-62
REF
Part number
BPH45-62
MAT
Material
Steel body / Steel balls
DW
Ball
45
A
Ø
62
mm
B
53.5
mm
C
45.0
mm
D
Ø
8.5
mm
CC
Max load
600
kg
MAS
Weight
0.940
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions