??
CAD model selection
HPC - BPHF22-36/AS
HELP_VARIABLE
Company
HPC
Description
BPHF - Ball transfer unit, For load High - Type Flush fitting with flange
Bill of material
HPC - BPHF22-36/AS
REF
Part number
BPHF22-36/AS
MAT
Material
Steel body / Steel balls
DW
Ball
22
A
Ø
36
mm
B
9.8
mm
C
3.8
mm
D
Ø
45
mm
E
30.5
mm
CC
Max load
180
kg
MAS
Weight
0.188
g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions