CAD model selection
HPC - BPLE45-62
Company
HPC
Description
BPLE - Ball transfer unit,For load Light - Type Flush fitting
Bill of material
HPC - BPLE45-62
REF
Part number
BPLE45-62
MAT
Material
Steel body / Steel balls
DW
Ball
45
A
Ø
62
mm
B
19.0
mm
C
9.0
mm
D
Ø
75
mm
E
53.5
mm
F
4.0
mm
CC
Max load
600
kg
MAS
Weight
0.720
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions