CAD model selection
HPC - BPLF25-45-2F
Company
HPC
Description
BPLF - High Profile Carrier Ball - For Light Load
Bill of material
HPC - BPLF25-45-2F
REF
Part number
BPLF25-45-2F
MAT
Material
Steel body / Steel balls
DW
Ball
25.4
A
Ø
45.0
mm
B
30.4
mm
C
6.3
mm
D
Ø
69 x 51
mm
E
55,9 - 60,3
mm
F
Fente
2 x 5,5 x 7,7
mm
CC
Max load
55
kg
MAS
Weight
0.155
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions