??
CAD model selection
HPC - RLX50-500/AC8
HELP_VARIABLE
Company
HPC
Description
RLX/AC8 - Steel gravity rollers - For gravity conveying systems
Bill of material
HPC - RLX50-500/AC8
REF
Part number
D
Ø Roller
50 mm
EP
Tube thickness
1.5 mm
A
Axe
8 mm
RL
Useful length
mm
EL
Installed length
mm
AGL
Overall length
mm
F
11
CC
Load capacity
350 N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions