CAD model selection
HPC - RPC100/PL/F/SS
Company
HPC
Description
RPCplss - Stainless steel polyamide castor - Heavy load up to 600kg. Simplified view
Bill of material
HPC - RPC100/PL/F/SS
REF
Part number
RPC100/PL/F/SS
TYPE
Type
Fixed castor
Swivel castor
Swivel castor with dual brake
D
Ø
100
mm
B
32
mm
H
124
mm
L
115x83
mm
M
80x60
mm
T
Ø
11x9
mm
K
Ø Interference circle
0 mm
CA
Allowable load
300
kg
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions