??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HPC - CHAL3-50-1000
HELP_VARIABLE
Company
HPC
Description
CHAL - Long hinge in steel or aluminium - Piano type hinge
Bill of material
HPC - CHAL3-50-1000
REF
Part number
CHAL3-50-1000
u
PAE
Angle position
°
MAT
Material
Steel
u
A
50
u
mm
L
1000 mm
P
20
u
mm
E
1.2
u
mm
N
ØN
3
u
mm
MAS
Weight
0,61
u
kg/m
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions