??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
HPC - LQT-2B-42-8
HELP_VARIABLE
Company
HPC
Description
LTQ - Mechanical catch - with 2 balls
Bill of material
HPC - LQT-2B-42-8
REF
Part number
LQT-2B-42-8
u
TYPE
A
42.5
u
mm
B
8.0
u
mm
C
14.0
u
mm
C1
10.0
u
mm
C2
6.5
u
mm
D
26.7
u
mm
E
2.5
u
mm
F
35
u
mm
G
16
u
mm
H
25
u
mm
J
7.5
u
mm
K
11.3
u
mm
L
2.5
u
mm
S1
3.2
u
mm
S2
6.2
u
mm
FRE
Force
30
u
N
M
Weight
16
u
g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions