??
CAD model selection
HPC - LRR-50-A/ZN
HELP_VARIABLE
Company
HPC
Description
LRR - Spring loaded latch - Chromed brass
Bill of material
HPC - LRR-50-A/ZN
REF
Part number
LRR-50-A/ZN
POS
Position
A
50 mm
B
30 mm
C
16 mm
D
34 mm
F
15 mm
G
27 mm
H
14 mm
M
ØM
4 mm
J
12 mm
MASS
Weight
75 g
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions