CAD model selection
HPC - CHAC4040-NP
Company
HPC
Description
CHAC-NP - Square hinge with riveted pin, drilled - For built in doors. Simplified view
Bill of material
HPC - CHAC4040-NP
REF
Part number
CHAC4040-NP
MAT
Material
Steel
Stainless steel
ROT
Rotation
°
A
40
mm
B
40
mm
C
2 mm
D
ØD
4
mm
MAS
Weight
34
g
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions