CAD model selection
HPC - GE32-ZB
Company
HPC
Description
GE32 - Sprung toggle latch with connecting link
Bill of material
HPC - GE32-ZB
REF
Part number
GE32-ZB
POS
Position
Closed
Open
MAT
Material
Steel
FIL
Ø Wire
5.0 mm
EL
Tab thickness
20/10é mm
EPF
Back plate thickness
20/10é mm
TM
Max. tension
2500 N
MAS
Weight
103
g
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions