CAD model selection
HPC - ACL-APA-20
Company
HPC
Description
ACLapa - Closing system - Magnetic stop. Simplified view
Bill of material
HPC - ACL-APA-20
REF
Part number
ACL-APA-20
CV
Locknut as DIN921
M4x5
A
20
mm
B
28
mm
C
17
mm
D
7.7
mm
E
4.3
mm
F
8.0
mm
G
6
mm
H
14
mm
J
12.0
mm
MAS
Weight
9
g
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions