CAD model selection
HPC - PGM100-M4/ALP
Company
HPC
Description
PGM-AL - Carrying handle - Aluminium, brass or thermoplastic
Bill of material
HPC - PGM100-M4/ALP
REF
Part number
PGM100-M4/ALP
MAT
Material
Aluminium
FNT
Finition
polished
A
100
mm
B
30
mm
D
7
mm
L
8.0
mm
M
M4
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions