CAD model selection
hpc_PO179-8_1
Company
HPC
Description
PO - Handle - Double sided assembly. Simplified drawing
Bill of material
hpc_PO179-8_1
REF
Part number
PO179-8
TYPE
Type
With smooth hole
COLOR
Color
Black
Red: safety
Orange: furniture, kitchens
Grey: food industry
White: medical
B
179.0
mm
A
204
mm
E
28
mm
F
50
mm
C
42
mm
G
8
mm
H
9
mm
D
13.0
mm
D1
8.5
mm
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions