CAD model selection
HPC - PGT25-S
Company
HPC
Description
PGT - Panel sliding profile - Plastic. Simplified drawing
Bill of material
HPC - PGT25-S
REF
Part number
PGT25-S
TYPE
Type
Simple
POS
Position
0.000
mm
L
Length
2000 mm
MAS
Weight
0.53
kg
REP
View
Simplified view
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions