CAD model selection
HPC - PSG0.5-52S
Company
HPC
Description
PSGS 0.5 - Spur gear - Stainless steel 303 or 316 - Module 0.5
Bill of material
HPC - PSG0.5-52S
REF
Part number
PSG0.5-52S
MAT
Material
Stainless steel 303
Stainless steel 316
DET
Detail
Simple
Full
Z
N° of teeth
52
P
ØP Pitch
26.00
mm
D
ØD External
27.00
mm
A
ØA Bore
6
mm
M
ØM Boss
17
mm
J
Backlash
0.097 - 0.046
mm
C
Torque
1.09
Nm
MAS
Weight Stainless steel 303
0.036
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions