CAD model selection
HPC - PSG1.25-48S
Company
HPC
Description
PSGS 1.25 - Spur gear - Stainless steel 303 or 316 - Module 1.25
Bill of material
HPC - PSG1.25-48S
REF
Part number
PSG1.25-48S
MAT
Material
Stainless steel 303
Stainless steel 316
DET
Detail
Simple
Full
Z
N° of teeth
48
P
ØP Pitch
60.00
mm
D
ØD External
62.50
mm
A
ØA Bore
10
mm
M
ØM Boss
40
mm
J
Backlash
0.122 - 0.055
mm
C
Torque
11.02
Nm
MAS
Weight Stainless steel 303
0.390
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions