CAD model selection
HPC - PSG2.0-30S
Company
HPC
Description
PSGS 2.0 - Spur gear - Stainless steel 303 or 316 - Module 2.0
Bill of material
HPC - PSG2.0-30S
REF
Part number
PSG2.0-30S
MAT
Material
Stainless steel 303
Stainless steel 316
DET
Detail
Simple
Full
Z
N° of teeth
30
P
ØP Pitch
60
mm
D
ØD External
64
mm
A
ØA Bore
14
mm
M
ØM Boss
45
mm
J
Backlash
0.171 - 0.069
mm
C
Torque
20.10
Nm
MAS
Weight Stainless steel 303
0.653
kg
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions