CAD model selection
HPC - PWG1.0-28-1
Company
HPC
Description
PWG 1.0 - Worm and wheel set - Bronze wheel - Module 1.0
Bill of material
HPC - PWG1.0-28-1
REF
Part number
PWG1.0-28-1
DET
Detail
Simple
Full
NBF
Number of starts
1
2
3
4
NBD
N° of teeth
28
A1
Centers
21.50
mm
D
ØD
28
mm
DA
ØDA
30
mm
DE
ØDE
31
mm
A
6
mm
M
20
mm
J
Backlash
0.114 - 0.040
mm
COPL
6.32
Nm
INFO
Informations
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions