CAD model selection
HPC - PWG2.5-25-1
Company
HPC
Description
PWG 2.5 - Worm and wheel set - Bronze wheel - Module 2.5
Bill of material
HPC - PWG2.5-25-1
REF
Part number
PWG2.5-25-1
DET
Detail
Simple
Full
NBF
Number of starts
1
2
3
4
NBD
N° of teeth
25
A1
Centers
48.75
mm
D
ØD
62.50
mm
DA
ØDA
67.50
mm
DE
ØDE
70.00
mm
A
12
mm
M
45
mm
J
Backlash
0.137 - 0.048
mm
COPL
58.06
Nm
INFO
Informations
INFO
Preview - Generation

Embedded user actions