{hpc/v1/attaching/insert/ins_ss316.prj},{NB=hpc_INS300-M6/SS316/B},{REF=INS300-M6/SS316/B},{D1=M6},{DX1=6.000},{D2=M10 X 1.5},{DX2=10.000},{P=1.500},{L=14},{PERCMIN=8.6},{PERCMAX=9.4},{REP=Simplified view},{INFO=INFO},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HPC - INS300-M6/SS316/B
HELP_VARIABLE
Company
HPC
Description
INSss316 - Self-threading insert - For hard materials in hostile environments. Simplified view
Bill of material
HPC - INS300-M6/SS316/B
REF
Part number
INS300-M6/SS316/B
INS300-M6/SS316/B
D1
Thread ØD1
M6
M6
mm
D2
Thread ØD2
M10 X 1.5
M10 X 1.5
mm
L
Length
14
14
mm
PERCMIN
Min recommended drill size
8.6
8.6
mm
PERCMAX
Max recommended drill size
9.4
9.4
mm
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Embedded user actions