??
Селекция на CAD модел
HPC - CNA-6/SS
HELP_VARIABLE
Company
HPC
Description
CNAss - Right angled mounting plate - For clevis - Stainless steel - Simplified view
Bill of material
HPC - CNA-6/SS
REF
Part number
MAT
Material
Stainless steel
A
40 mm
B
34 mm
C
5 mm
E
2.0 mm
F
10 mm
G
5.3 mm
H
16 mm
J
10.00 mm
K
10.00 mm
T
mm
N
mm
P
mm
CRG
Max. load
N
REP
View
Simplified view
INFO
Informations
Информация
INFO
Preview - Generation
Преглед
Quotation
3D
Размер
2D

Embedded user actions