??
Селекция на CAD модел
HPC - GLT2-17-165
HELP_VARIABLE
Company
HPC
Description
GLT2-17 - Telescopic slides, steel for slot mounting, partial extension, load capacity up to 10 kg
Bill of material
HPC - GLT2-17-165
REF
Part number
A
37 mm
A2
32 mm
A3
mm
A33
10 mm
B
10 mm
H
17 mm
L
mm
L1
mm
S
Course
mm
Enter value for S
Course
mm
cm
inch
ft
T
Slot depth
6-7 kg
PT
Drawer depth
mm
INFO
Informations
Информация
INFO
Preview - Generation
Преглед
Quotation
3D
Размер
2D

Embedded user actions