??
CAD model selection
HPC - CLA03T8/HUSS
HELP_VARIABLE
Company
HPC
Description
CLAThuss - Indexable handle with thread and base - Hygienic Usit®
Bill of material
HPC - CLA03T8/HUSS
REF
Part number
X
Ø
L
mm
D
Ø
mm
D1
Ø
23.6 mm
D2
Ø
24.9 mm
H
54.7 mm
H1
12.1 mm
H2
44 mm
H3
77 mm
H4
73.5 mm
A
81.5 mm
A1
94 mm
B
14.2 mm
NDD
Number of teeth
20
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions