??
CAD model selection
HPC - PTA150-24-250
HELP_VARIABLE
Company
HPC
Description
PTA150 / PTA150ss - Hinged foot with sheet metal base Ø150 - Max. up to 40,000N
Bill of material
HPC - PTA150-24-250
REF
Part number
FIN
Finish
MAT
Material
ROT1
Rotation 1
°
ROT2
Rotation 2
°
D
Ø
150 mm
F
Ø
mm
B
mm
A
44 mm
AF
A/F
mm
G
35 mm
H
mm
CS
Static charge
40000 N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions