??
CAD model selection
HPC - PSEC110-6
HELP_VARIABLE
Company
HPC
Description
PSEC - Security pull handle
Bill of material
HPC - PSEC110-6
REF
Part number
PSEC110-6
B
110 mm
A
128 mm
E
25 mm
F
44 mm
C
24 mm
H
85 mm
D
Ø
6.5
MAS
Weight
62 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions