??
CAD model selection
HPC - PVL40-6/SQ
HELP_VARIABLE
Company
HPC
Description
PVL - Small lobed handle - with square bore
Bill of material
HPC - PVL40-6/SQ
REF
Part number
A
ØA
40 mm
B
ØB
20 mm
C
9 mm
T
mm
F
1 mm
G
8 mm
MASSE
10 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions