??
CAD model selection
HPC - GSA-15-100A
HELP_VARIABLE
Company
HPC
Description
GSA15 - Adjustable gas spring Øcylinder 15mm - Simplified view
Bill of material
HPC - GSA-15-100A
REF
Part number
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
COU
Stroke
mm
L
mm
D1
Ø
15 mm
D2
Ø
6 mm
N
6.1 mm
A
10 mm
P
16 mm
E
6 mm
M
Ø
M5
F
Force
400 N
REP
View
Simplified view
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions