??
CAD model selection
HPC - CQA30-5
HELP_VARIABLE
Company
HPC
Description
CQA - Adjustment slide-system - Miniature size 30 - Load 350N. Simplified representation
Bill of material
HPC - CQA30-5
REF
Part number
L
mm
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
F
350 N
MX
1.10 Nm
MY
4.00 Nm
MZ
1.00 Nm
MASSE
g
REP
Representation
Simplified representation
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions