??
CAD model selection
HPC - CQA20-5
HELP_VARIABLE
Company
HPC
Description
CQA20 - Adjustment slide system - Miniature size 20 - Load 180N. Simplified representation
Bill of material
HPC - CQA20-5
REF
Part number
L
mm
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
F
180 N
MX
0.45 Nm
MY
2.00 Nm
MZ
0.30 Nm
MASSE
30 g
REP
Representation
Simplified representation
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions