??
CAD model selection
HPC - PTA40-10-25
HELP_VARIABLE
Company
HPC
Description
PTA40 - Articulated foot with solid base foot Ø40 - Accepts loads up to 3000N, steel version
Bill of material
HPC - PTA40-10-25
REF
Part number
ROT1
Tilt angle left/right
mm
Enter value for ROT1
Tilt angle left/right
mm
cm
inch
ft
ROT2
Tilt angle backward/forward
mm
Enter value for ROT2
Tilt angle backward/forward
mm
cm
inch
ft
D
Ø
40 mm
F
Ø
mm
B
mm
A
26 mm
AF
mm
G
15 mm
H
mm
C
Static load
3000 N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions