??
CAD model selection
HPC - PTA50-12-75/SS/EB
HELP_VARIABLE
Company
HPC
Description
PTA50ss/eb - Articulated foot with Ø50 sheet metal base - Max load: 4000 N. Rubber sole in EPDM, blue
Bill of material
HPC - PTA50-12-75/SS/EB
REF
Part number
ROT1
Tilt angle left / right
°
ROT2
Tilt angle forward / backward
°
D
ØD
50 mm
F
ØF
B
mm
A
mm
AF
A/F
mm
G
19 mm
H
mm
C
Static load
4000 N
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions