??
CAD model selection
HPC - CHASB89-89/W
HELP_VARIABLE
Company
HPC
Description
CHAsb - No pin hinge - Black or white plastic
Bill of material
HPC - CHASB89-89/W
REF
Références
ROT
Rotation
mm
Enter value for ROT
Rotation
mm
cm
inch
ft
A
88.9 mm
B
88.9 mm
C
6.35 mm
E
71.4 mm
F
54 mm
G
73 mm
S
ø S
6.00 mm
FIN
Finition
MAS
Masse
35 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Embedded user actions